BUY25CS12J-01 (P)
Active and preferred
RoHS Compliant

BUY25CS12J-01 (P)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BUY25CS12J-01 (P)
BUY25CS12J-01 (P)

Product details

  • Comments
    Package SMD05
  • Die Size
    3
  • ESD Class
    class 1C
  • Generation
    PowerMOS
  • ID (@25°C) max
    12.4 A
  • IDpuls
    50 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad tol MOSFETs
  • Ptot max
    75 W
  • QG
    25 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    0.13 Ω
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VDS
    250 V
  • VF max
    1.2 V
  • VGS
    +/-20 V
OPN
BUY25CS12J01PZZZA1
Product Status active and preferred
Infineon Package ---
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package ---
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Radiation Hard Power Switch 250V/12A

Features

  • N-channel
  • Low RDS(on)
  • Hermetically sealed
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }