BTS3125EJ
Active and preferred
RoHS Compliant
Lead-free

BTS3125EJ

The BTS3125EJ is a 125 mΩ single channel Smart Low-Side Power Switch with in a PG-TDSO8-31 package providing embedded protective functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3125EJ
BTS3125EJ
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Control Interface
    Discrete
  • Diagnostic Features
    Output Status
  • Diagnostics
    Digital
  • EAS/Avalanche Energy
    30 mJ
  • EAS (Energy capability)
    30 mJ
  • Family
    HITFET™ + 12V
  • ID(lim) min
    7 A
  • ID
    2 A
  • IL(nom)
    2 A
  • IL (Short Circuit Current)
    7 A
  • Load Current
    2 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    2 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Auto-restart
  • RDS (on) (@ Tj = 25°C)
    108 mΩ
  • RDS (on) (@ Tj = 150°C) max
    250 mΩ
  • Recommended Operating Voltage max
    40 V
  • toff (Turn OFF time) max
    210 µs
  • ton (Turn ON time) max
    115 µs
  • VDS max
    40 V
OPN
BTS3125EJXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by an N-channel vertical power MOSFET. The device is monolithically integrated. The BTS3125EJ is automotive qualified and is optimizedfor 12 V automotive applications.

Features

  • Single channel device
  • Low output leakage current in OFF state
  • Electrostatic discharge protection (ESD)
  • Embedded protection functions
  • ELV compliant package
  • Green Product (RoHS compliant)
  • AEC Qualified
Documents

Design resources

Developer community