BTS3035EJ
Active and preferred
RoHS Compliant
Lead-free

BTS3035EJ

The BTS3035EJ is a 35 mΩ single channel Smart Low-Side Power Switch with in a PG-TDSO8-31 package providing embedded protective functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3035EJ
BTS3035EJ
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Control Interface
    Discrete
  • Diagnostic Features
    Output Status
  • Diagnostics
    Digital
  • EAS/Avalanche Energy
    105 mJ
  • EAS (Energy capability)
    105 mJ
  • Family
    HITFET™ + 12V
  • ID(lim) min
    20 A
  • ID
    5 A
  • IL(LIM) min
    20 A
  • IL(nom)
    5 A
  • IL (Short Circuit Current)
    20 A
  • Load Current
    5 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    5 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Auto-restart
  • RDS (on) (@ Tj = 25°C)
    30 mΩ
  • RDS (on) (@ Tj = 150°C) max
    70 mΩ
  • Recommended Operating Voltage max
    40 V
  • toff (Turn OFF time) max
    210 µs
  • ton (Turn ON time) max
    115 µs
  • VDS max
    40 V
OPN
BTS3035EJXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by an N-channel vertical power MOSFET. The device is monolithically integrated. The BTS3035EJ is automotive qualified and is optimizedfor 12 V automotive applications.

Features

  • Single channel device
  • Low output leakage current in OFF state
  • Electrostatic discharge protection (ESD)
  • Embedded protection functions
  • ELV compliant package
  • Green Product (RoHS compliant)
  • AEC Qualified
Documents

Design resources

Developer community