BTS3028SDR
Active and preferred
RoHS Compliant

BTS3028SDR

The BTS3028SDR is a single channel low-side MOSFET power switch in PG-T0252-3-11 package providing embedded protective functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3028SDR
BTS3028SDR
ea.

Product details

  • Channels
    1
  • Classification
    -
  • Control Interface
    Discrete
  • Diagnostic Features
    Output Status
  • Diagnostics
    -
  • EAS/Avalanche Energy
    350 mJ
  • EAS (Energy capability)
    350 mJ
  • Family
    Classic HITFET™ 24V
  • Features
    24V COMPATIBLE
  • ID(lim) min
    18 A
  • ID
    5 A
  • IL(LIM) min
    18 A
  • IL(nom)
    5 A
  • IL (Short Circuit Current)
    18 A
  • Load Current
    5.8 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    5 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Auto-restart
  • RDS (on) (@ Tj = 150°C) max
    91 mΩ
  • RDS (on) (@ Tj = 25°C)
    32 mΩ
  • Recommended Operating Voltage max
    60 V
  • toff (Turn OFF time) max
    120 µs
  • ton (Turn ON time) max
    100 µs
  • VDS max
    60 V
OPN
BTS3028SDRATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The device is monolithically integrated with a N channel vertical power FET and embedded protection functions. The BTS3028SDR is automotive qualified and can be used in 12V and 24V automotive and industrial applications

Features

  • Short circuit and over load protection
  • Thermal shutdown with latch behavior
  • ESD protection
  • Overvoltage protection
  • 3.3V & 5V compatible logic inputs
  • Analog driving possible
  • 12V and 24V usability
  • Green Product (RoHS compliant)
  • AEC Qualified
Documents

Design resources

Developer community