BTS3018TC
Active and preferred
RoHS Compliant

BTS3018TC

The BTS3018TC is an 18 mOhm single channel Smart Low-Side Power Switch in a PG-TO263-3-2 package providing embedded protective functions.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3018TC
BTS3018TC

Product details

  • Channels
    1
  • Classification
    -
  • Control Interface
    Discrete
  • Diagnostic Features
    Output Status
  • Diagnostics
    -
  • EAS/Avalanche Energy
    1900 mJ
  • EAS (Energy capability)
    1900 mJ
  • Family
    Classic HITFET™ 24V
  • ID(lim) min
    30 A
  • ID
    6 A
  • IL(LIM) min
    30 A
  • IL(nom)
    6 A
  • IL (Short Circuit Current)
    30 A
  • Load Current
    6 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    6 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Latch
  • RDS (on) (@ Tj = 150°C) max
    44 mΩ
  • RDS (on) (@ Tj = 25°C)
    18 mΩ
  • Recommended Operating Voltage max
    60 V
  • toff (Turn OFF time) max
    160 µs
  • ton (Turn ON time) max
    100 µs
  • VDS max
    60 V
OPN
BTS3018TCATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The device is monolithically integrated with a N channel vertical power FET. The BTS3018TC is automotive qualified and can be used in 12V and 24V automotive applications as well as in industrial applications.

Features

  • Short circuit and overload protection
  • Thermal shutdown with latching behavior
  • ESD protection
  • Overvoltage protection
  • 3.3V & 5V compatible logic inputs
  • 12V and 24V usability
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • High energy capability
  • 3.3V Microcontroller compatible
  • 24V automotive and ind. applications
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }