BTS3205G
Active and preferred
RoHS Compliant
Lead-free

BTS3205G

The BTS3205G is a one channel low-side power switch in PG-DSO-8-24 package providing embedded protective functions
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3205G
BTS3205G
ea.

Product details

  • Channels
    1
  • Classification
    -
  • Control Interface
    Discrete
  • Diagnostic Features
    Output Status
  • Diagnostics
    -
  • EAS/Avalanche Energy
    65 mJ
  • EAS (Energy capability)
    65 mJ
  • Family
    Classic HITFET™ 12V
  • ID(lim) min
    0.6 A
  • ID
    0.35 A
  • IL(nom)
    0.52 A
  • IL (Short Circuit Current)
    0.6 A
  • Load Current
    0.52 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    0.52 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Auto-restart
  • Ptot max
    0.78 W
  • RDS (on) (@ Tj = 150°C) max
    2400 mΩ
  • RDS (on) (@ Tj = 25°C)
    900 mΩ
  • Recommended Operating Voltage max
    42 V
  • toff (Turn OFF time) max
    45 µs
  • ton (Turn ON time) max
    38 µs
  • VDS max
    42 V
OPN
BTS3205GXUMA1
Product Status active and preferred
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The device is monolithic integrated and consist of an N-channel power MOSFET transistor and additional protection circuitry.

Features

  • Low input current
  • Short circuit and Overload protection
  • Current limitation
  • Input protection (ESD)
  • Thermal protection with auto restart
  • Compatible to standard Power MOSFET
  • Analog driving possible
  • Green Product (RoHS compliant)
  • AEC Qualified
Documents

Design resources

Developer community