BTT6200-4ESA
Active and preferred
RoHS Compliant
Lead-free

BTT6200-4ESA

BTT6200-4ESA is a 200 mΩ quad channel Smart High-Side Power Switch, embedded in a PG-TSDSO-24 package, providing protective functions and diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTT6200-4ESA
BTT6200-4ESA
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    4
  • Classification
    ISO 26262-ready
  • Diagnostics
    Current Sense
  • Family
    PROFET™ + 24V
  • IL Nominal Current
    1 A
  • IL (Short Circuit Current)
    9 A
  • Load Current
    1 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    1 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.8 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3.8 V to 48 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    150 µs
OPN
BTT62004ESAXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by an N-channel vertical power MOSFET with charge pump. The device is integrated in Smart6 HV technology. It is specially designed to drive lamps up to R10 W 24 V or R5 W 12 V, as well as LEDs in the harsh automotive environment.

Features

  • Quad channel device
  • Very low stand-by current
  • 3.3 V and 5 V compatible logic inputs
  • Electrostatic discharge protection (ESD)
  • Optimized electromagnetic compatibility
  • Logic ground indep from load ground
  • Low power DMOS leakage I in OFF state
  • Green product (RoHS compliant)
Documents

Design resources

Developer community