BTT6100-2ERA
Active and preferred
RoHS Compliant
Lead-free

BTT6100-2ERA

BTT6100-2ERA is a 100mΩ dual channel Smart High-Side Power Switch, embedded in a PG-TDSO-14, Exposed Pad package, with protective functions & diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTT6100-2ERA
BTT6100-2ERA
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    2
  • Diagnostics
    Current Sense
  • Family
    PROFET™ + 24V
  • IL Nominal Current
    2.2 A
  • IL (Short Circuit Current)
    20 A
  • Load Current
    2.2 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    2.2 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.8 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3.8 V to 48 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    150 µs
OPN
BTT61002ERAXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by a N-channel vertical power MOSFET with charge pump. The device is integrated in Smart6 HV technology. It is specially designed to drive lamps up to 1x P21W 24V or 1x R10W 12V, as well as LEDs in the harsh automotive environment. Diagnostic.

Features

  • Dual channel device
  • Very low stand-by current
  • Electrostatic discharge protection (ESD)
  • Optimized electromagnetic compatibility
  • Logic ground independent of load ground
  • Low power DMOS leakage I in OFF state
  • RoHS compliant and AEC qualified
Documents

Design resources

Developer community