BTS6143D
Active and preferred
RoHS Compliant

BTS6143D

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS6143D
BTS6143D
ea.

Product details

  • Channels
    1
  • Current Limit min
    70 A
  • Diagnostics
    Sense
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    70 A
  • Load Current
    10 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    10 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    59 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5.5 V to 38 V
  • toff (Turn OFF time) max
    500 µs
  • ton (Turn ON time) max
    500 µs
OPN
BTS6143DAUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Short circuit protection with latch
  • Current limitation
  • Overload protection
  • Thermal shutdown with restart
  • Overvoltage protection incl. load dump
  • Loss of ground protection
  • Loss of Vbb protection
  • Very low standby current
  • Fast demagnetisation of inductive loads
  • Electrostatic discharge (ESD) protection
  • Optimized electromagnetic compatibility
  • Green Product (RoHS compliant)

Benefits

  • High load current capability
  • High inrush current capability
  • High energy capability
  • Integrated protection functionality
  • Integrated diagnosis functionality
Documents

Design resources

Developer community