BTS6142D
Active and preferred
RoHS Compliant

BTS6142D

The BTS 6142D is a one channel high-side power switch in PG-TO252-5-11 package providing embedded protective functions including ReverSave™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS6142D
BTS6142D
ea.

Product details

  • Channels
    1
  • Current Limit min
    50 A
  • Diagnostics
    Sense
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    50 A
  • Load Current
    8.5 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    8.5 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    50 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5.5 V to 24 V
  • toff (Turn OFF time) max
    600 µs
  • ton (Turn ON time) max
    600 µs
OPN
BTS6142DAUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by a N-channel vertical power MOSFET with charge pump. The design is based on Smart SIPMOS chip on chip technology.

Features

  • Very low standby current
  • Current controlled input pin
  • Improved electromagnetic compatibility
  • Fast demagnetization of inductive loads
  • Stable behavior at under-voltage
  • Green Product (RoHS compliant)
  • AEC qualified

Benefits

  • High load current capability
  • High inrush current capability
  • High energy capability
  • Integrated protection functionality
  • Integrated diagnosis functionality
Documents

Design resources

Developer community