Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BTS5014SDA
END OF LIFE
discontinued
RoHS Compliant

BTS5014SDA

END OF LIFE
The BTS5014SDA is a one channel high-side power switch in PG-TO252-5-11 package providing embedded protective functions

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    1
  • Classification
    n.a
  • Current Limit min
    55 A
  • Diagnostics
    Sense
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    55 A
  • Load Current
    7 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    6 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    n.a
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5.5 V to 20 V
  • toff (Turn OFF time) max
    500 µs
  • ton (Turn ON time) max
    500 µs
  • Undervoltage Recovery Delay
    n.a
OPN
BTS5014SDAAUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The power transistor is built by a N-channel vertical power MOSFET with charge pump. The design is based on Smart SIPMOS chip on chip technology. The BTS5014SDA has a current controlled input and offers a diagnostic feedback with load current sense and a defined fault signal in case of overload operation, overtemperature shutdown and/or short circuit shutdown.

Features

  • One channel device
  • Load current sense
  • Reverse polarity protection
  • Very low standby current
  • Current controlled input pin
  • Improved electromagnetic compatibility
  • Fast demagnetization of inductive loads
  • Stable behavior at under-voltage
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • High load current capability
  • High inrush current capability
  • High energy capability
  • Integrated protection functionality
  • Integrated diagnosis functionality

Applications

Documents

Design resources

Developer community