BTS4130QGA
Active
RoHS Compliant
Lead-free

BTS4130QGA

The BTS4130QGA is a quad channel Smart High-Side Power Switch. It is embedded in a PG-DSO-20-32package, providing protective functions and diagnostics
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS4130QGA
BTS4130QGA
ea.

Product details

  • Channels
    4
  • Current Limit min
    5 A
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    9 A
  • Load Current
    2.1 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    1.8 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.4 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5.5 V to 20 V
  • toff (Turn OFF time) max
    270 µs
  • ton (Turn ON time) max
    250 µs
OPN
BTS4130QGAXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by a N-channel power MOSFET with charge pump. The device is monolithically integrated in Smart technology. It is specially designed to drive relays as well as resistive loads in the harsh automotive environment.

Features

  • Withstand low Cranking Voltage
  • Fit for 12V Application
  • Four Channel device
  • Very low Stand-by Current
  • CMOS Compatible Inputs
  • Electrostatic Discharge Protection (ESD)
  • Optimized Electromagnetic Compatibility
  • Logic ground separate from load ground
  • Very low leakage current in off state
  • reen Product (RoHS compliant)
  • AEC Qualified

Benefits

  • High voltage capability
  • Benchmark energy robustness
  • Cranking capability
Documents

Design resources

Developer community