TLE94104EP
Active and preferred
RoHS Compliant
Lead-free

TLE94104EP

The MOTIX™ TLE9410EP is a protected four-fold half-bridge driver designed especially for automotive motion control applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE94104EP
TLE94104EP
ea.

Product details

  • Classification
    QM
  • Control Interface
    16-bits SPI
  • Family
    MOTIX™ multi half-bridge ICs
  • Over current detection min
    0.9 A
  • Planned to be available until at least
    2037
  • Qualification
    Automotive
  • RDSON_H(typ)
    850 mΩ
  • RDSON_L(typ)
    850 mΩ
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    5.5 V to 20 V
  • Temperature range
    -40 °C to 150 °C
OPN
TLE94104EPXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Our family offers half-bridge drivers with 3 to 12 outputs and direct/SPI interfaces. Designed for sequential and parallel operation of DC motor loads, they support forward/reverse/brake/high impedance modes via a 16-bit SPI interface. With diagnosis features and low quiescent current, it's perfect for automotive applications. The compact PG-TSDSO-14 package ensures thermal efficiency and cost reduction.

Features

  • Four half-bridge power outputs
  • Low 0.2 µA quiescent current
  • 3.3V/5V input with hysteresis
  • 16-bit SPI for control & diagnosis
  • Overload & short circuit protection
  • Independent output diagnosis
  • Open load ON-state diagnostics
  • Fast global error flag
  • Overtemperature protection
  • Over/Undervoltage lockout
  • Cross-current protection

Benefits

  • No external MOSFETs needed
  • Low power consumption in sleep mode
  • Reduce system cost, small PCB footprint
  • Driving schemes for up to 11 motors
  • Advance diagnosis features
  • OUT 1 & 2 optimized for driving HS loads
  • Fast diagnosis with global error flag
    Documents

    Design resources

    Developer community

    { "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }