TLE7209-2R
not for new design
RoHS Compliant

TLE7209-2R

MOTIX™ TLE 7209-2R is a full H-Bridge, designed for control of DC and stepper motors in safety critical applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE7209-2R
TLE7209-2R

Product details

  • Control Interface
    Direct
  • Family
    MOTIX™ full-bridge ICs
  • Over current detection min
    6.6 A
  • Qualification
    Automotive
  • RDSON_H(typ)
    150 mΩ
  • RDSON_L(typ)
    150 mΩ
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    5 V to 28 V
  • Temperature range
    -40 °C to 150 °C
OPN
TLE72092RAUMA4
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
MOTIX™ TLE7209-2R H-Bridge is protected against over-temperature and short circuits and has an under voltage lockout for all the supply voltages “VS” (main DC power supply). All malfunctions cause the output stages to go tristate. The device is configurable by the DMS pin. When grounded, it gives diagnostic information via a simple error flag. When supplied with VCC = 5 V, TLE7209-2R works in SPI mode and detailed failure diagnosis is available.

Features

  • Operating supply voltage 5 V to 28 V
  • Typical RDSon: 150mΩ (25°C)
  • 5A DC load (TC < 100°C)
  • Output limit: 6.6A ± 1.1A
  • SC shut-down > 8A output
  • Logic- inputs TTL/CMOS-compatible
  • Optimized rise/fall for 0.5-2 kHz
  • Over-temperature protection
  • Short circuit protection
  • Undervoltage disable function
  • Diagnostic by SPI or Status-Flag

Benefits

  • Robust Safety Sol:Full Automotive Range
  • Optimized PG-DSO-20-37

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }