BTM9020EP
Active and preferred
RoHS Compliant
Lead-free

BTM9020EP

MOTIX™ BTM9020EP is a fully integrated H-bridge motor driver with adjustable slew rate at two levels for an improved EMC performance.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTM9020EP
BTM9020EP
ea.

Product details

  • Classification
    ISO 26262-ready
  • Control Interface
    Direct
  • Family
    MOTIX™ full-bridge ICs
  • Over current detection min
    20 A
  • Qualification
    Automotive
  • RDSON_H(typ)
    42 mΩ
  • RDSON_L(typ)
    42 mΩ
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    7 V to 18 V
  • Temperature range
    -40 °C to 150 °C
OPN
BTM9020EPXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The MOTIX™ BTM9020EP full-bridge IC provides a cost optimized solution for easy design in. The supply voltage of the device is at 7 V to 18 V. It suits automotive applications with limitation of minimum 20 A and covers PWM frequency of up to 20 kHz. BTM9020EP stands out due to its small (4,9 x 6,0mm) package with exposed pad leading to enhanced thermal conductivity. It features current sense for both, high side and low side.

Features

  • Supply voltage at 7 V to 18 V
  • Extended supply voltage 4.5 V - 40 V
  • Current limitation of minimum 20A
  • PWM operation up to 20kHz
  • AEC-Q100 qualified (Grade 1)
  • Adjustable slew rate at 2 levels
  • Internal charge pump
  • Half-bridge independent mode
  • Current sense and error flag pin
  • Current sense for high side and low side
  • OL detection w/o current sense method
  • Digital pins 3.3V/5V MCUs

Benefits

  • Small package with very low pin count
  • No need for external capacitors
  • Costs savings
  • Enhanced thermal conduction, exposed pad
  • More flexible half bridge control
  • Optimized EMC performance

Applications

Diagrams

btm902x
btm902x
btm902x btm902x btm902x
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }