FF1MR12KM1H
Active and preferred
RoHS Compliant
Lead-free

FF1MR12KM1H

CoolSiC™ MOSFET half bridge module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF1MR12KM1H
FF1MR12KM1H
ea.


Product details

  • Applications
    Solar, ESS, UPS, EV Charger
  • Configuration
    Half-bridge
  • Dimensions (width)
    61.4 mm
  • Dimensions (length)
    106.4 mm
  • Features
    TIM
  • Housing
    62 mm
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    1.5 mΩ

OPN
FF1MR12KM1HHPSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT
ea.
in stock
62 mm CoolSiC™ MOSFET half bridge module 1200 V, 1.6 mΩ G1 in the well known 62mm housing combined with M1H chip technology. Also available with pre-applied Thermal Interface Material (TIM).

Features

  • High current density
  • Low switching losses
  • Superior gate oxide reliability
  • Highest robustness against humidity
  • Robust integrated body diode
  • High cosmic ray robustness
  • High speed switching module
  • Symmetrical module design
  • Standard construction technique

Benefits

  • Minimizes cooling efforts
  • High switching frequency
  • reduced volume and size
  • Reduction of system costs
Documents

Design resources

Developer community