IRFB7440
Active and preferred
RoHS Compliant

IRFB7440

40V Single N-Channel StrongIRFET™ Power MOSFET in a TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFB7440
IRFB7440
ea.

Product details

  • Budgetary Price €/1k
    0.48
  • ID (@25°C) max
    120 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    208 W
  • Qgd
    32 nC
  • QG (typ @10V)
    90 nC
  • RDS (on) (@10V) max
    2.5 mΩ
  • RthJC max
    0.72 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3.9 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFB7440PBF
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • High-current rating
  • Product qual. acc. to JEDEC standard
  • Silicon optimized for switching <100 kHz
  • Softer body-diode vs prev silicon gen
  • Industry std through-hole power package
Wide portfolio available

Benefits

  • High-current carrying capability package
  • Industry standard qualification level
  • High performance, low-frequency
  • Increased power density
  • Drop-in replacement with standard pinout
  • Flexibility for optimal device selection
Documents

Design resources

Developer community