Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BSO612CV G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSO612CV G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSO612CV G
BSO612CV G

Product details

  • Budgetary Price €/1k
    0.34
  • Ciss
    275 pF, 320 pF
  • Coss
    105 pF, 90 pF
  • ID (@25°C) max
    3 A, -2 A
  • ID max
    -2 A, 3 A
  • IDpuls max
    -8 A, 12 A
  • Mode
    Enhancement
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Pin Count
    8 Pins
  • Polarity
    N+P
  • Ptot max
    2 W
  • QG (typ @10V)
    10.3 nC, 10.5 nC
  • RDS (on) (@10V) max
    120 mΩ, 300 mΩ
  • RthJA max
    62.5 K/W
  • VDS max
    -60 V, 60 V
  • VGS(th) range
    -2.1 V to -4 V, 2.1 V to 4 V
  • VGS(th)
    3 V
OPN
BSO612CVGXUMA1
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Complementary power MOSFETs - an n-channel and a p-channel power MOSFET within the same package - are part of Infineon’s famous low voltage OptiMOS™ families, the market leader in high efficiency solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Complementary p- + n-channel
  • Enhancement mode
  • Avalanche rated
  • Qualified according to AEC Q101
  • 100% lead-free;
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }