BSL308C
Active and preferred
RoHS Compliant
Lead-free

BSL308C

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSL308C
BSL308C
ea.

Product details

  • Budgetary Price €/1k
    0.16
  • Ciss
    376 pF, 207 pF
  • Coss
    75 pF, 196 pF
  • ID (@25°C) max
    2.3 A, 2 A
  • IDpuls max
    -8 A, 9 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    150 °C
  • Package
    TSOP-6
  • Pin Count
    6 Pins
  • Polarity
    N+P
  • Ptot max
    0.5 W
  • QG (typ @10V)
    1.5 nC, -5 nC
  • QG (typ @4.5V) max
    5 nC, 1.5 nC
  • RDS (on) (@10V) max
    57 mΩ
  • Special Features
    Complimentary
  • VDS max
    30 V, -30 V
  • VGS(th)
    1.6 V, -1.5 V
  • VGS(th) range
    1.2 V to 2 V, -2 V to -1 V
OPN
BSL308CH6327XTSA1
Product Status active and preferred
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Complementary power MOSFETs - an n-channel and a p-channel power MOSFET within the same package - are part of Infineon’s famous low voltage OptiMOS™ families, the market leader in high efficiency solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Complementary P + N channel
  • Enhancement mode
  • Avalanche rated
  • Qualified according to AEC Q101
  • 100% lead-free; RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }