IPB95R310PFD7
Active and preferred
RoHS Compliant

IPB95R310PFD7

950 V CoolMOS™ PFD7 superjunction MOSFET in TO-263 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB95R310PFD7
IPB95R310PFD7
ea.

Product details

  • Budgetary Price €/1k
    1.12
  • ID max
    17.5 A
  • ID (@25°C) max
    17.5 A
  • IDpuls max
    62 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    61 nC
  • QG
    61 nC
  • RDS (on) (@ Tj = 25°C) max
    310 mΩ
  • RDS (on) (@10V) max
    310 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    950 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPB95R310PFD7ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The PFD7 is tailored to ultrahigh power density as well as the highest efficiency designs. The products primarily address consumer and industrial SMPS applications for PFC and LLC/LCC topologies. The 950 V CoolMOS™ PFD7 combines a 60% Qg reduction over CoolMOS™ C3 (resulting in the reduction of driving losses and improved light and full load efficiency) with a fast and robust body diode.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • higher switching frequencies
  • high efficiency @ soft switching
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }