IPA80R280P7
Active and preferred
RoHS Compliant
Lead-free

IPA80R280P7

A new benchmark in efficiency and thermal performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA80R280P7
IPA80R280P7
ea.

Product details

  • Budgetary Price €/1k
    1.15
  • ID max
    17 A
  • ID (@25°C) max
    17 A
  • IDpuls max
    45 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    30 W
  • Qgd
    15 nC
  • QG (typ @10V)
    36 nC
  • QG
    36 nC
  • RDS (on) (@ Tj = 25°C) max
    280 mΩ
  • RDS (on) (@10V) max
    280 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    4.1 K/W
  • Rth
    4.1 K/W
  • Special Features
    Price-performance
  • VDS max
    800 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPA80R280P7XKSA1
Product Status active and preferred
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With the 800 V CoolMOS™ P7 series, Infineon sets a benchmark in 800 V superjunction technologies and combines best-in-class performance with state-of-the-art ease of use. Robust gate module, body diode, and fast and clean switching are the features that make the product family a perfect fit for flyback-based consumer SMPS applications. It is also suitable for consumer PFC stages, solar, adapter, audio, lighting applications.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • Higher yield, fewer ESD failures
  • fully insulated package
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }