IPB65R225C7

IPB65R225C7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB65R225C7
IPB65R225C7

Product details

  • Budgetary Price €/1k
    0.87
  • ID max
    11 A
  • ID (@25°C) max
    11 A
  • IDpuls max
    41 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    63 W
  • QG
    20 nC
  • QG (typ @10V)
    20 nC
  • RDS (on) max
    225 mΩ
  • RDS (on) (@10V) max
    225 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.99 K/W
  • Rth
    1.99 K/W
  • Special Features
    highest performance
  • VDS max
    650 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.

Features

  • 650V voltage
  • Revolutionary best-in-class R DS(on)/package
  • Reduced energy stored in output capacitance (Eoss)
  • Lower gate charge Qg
  • Space saving through use of smaller packages or reduction of parts
  • 12 years manufacturing experience in superjunction technology

Benefits

  • Improved safety margin and suitable for both SMPS and solar inverter applications
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increasing power density
  • Outstanding CoolMOS™ quality
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }