IPB60R280P7
Active and preferred
RoHS Compliant

IPB60R280P7

Optimized superjunction MOSFETs merging high energy efficiency with ease-of-use
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB60R280P7
IPB60R280P7
ea.

Product details

  • Budgetary Price €/1k
    0.65
  • Ciss
    761 pF
  • Coss
    14 pF
  • ID max
    12 A
  • ID (@25°C) max
    12 A
  • IDpuls max
    36 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    53 W
  • Qgd
    5 nC
  • QG (typ @10V)
    18 nC
  • QG
    18 nC
  • RDS (on) (@ Tj = 25°C) max
    280 mΩ
  • RDS (on) (@10V) max
    280 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.36 K/W
  • Rth
    2.36 K/W
  • Special Features
    Price-performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
IPB60R280P7ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 600V CoolMOS™ P7 superjunction MOSFET is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class RonxA and the inherently low gate charge (QG) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }