IPB60R070CFD7
Active
RoHS Compliant

IPB60R070CFD7

600V CoolMOS™ CFD7 SJ MOSFET with integrated fast body diode in D2PAK package is the perfect choice for resonant high power topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB60R070CFD7
IPB60R070CFD7
ea.

Product details

  • Budgetary Price €/1k
    2.45
  • ID max
    31 A
  • ID (@25°C) max
    31 A
  • IDpuls max
    129 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    156 W
  • QG (typ @10V)
    67 nC
  • QG
    67 nC
  • RDS (on) (@ Tj = 25°C) max
    70 mΩ
  • RDS (on) (@10V) max
    70 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPB60R070CFD7ATMA1
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s 600V CoolMOS™ CFD7 Superjunction MOSFET IPB60R070CFD7 in D2PAK package is ideally suited for resonant topologies in high power SMPS , such as server , telecom and EV charging stations, where it enables significant efficiency improvements. As successor to the CFD2 SJ MOSFET family it comes with reduced gate charge, improved turn-off behavior and up to 69% reduced reverse recovery charge compared to competitors.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • Enabling increased power density
Documents

Design resources

Developer community