AUIRF7669L2TR
Active
RoHS Compliant
Lead-free

AUIRF7669L2TR

100 V, N-Ch, 4.4 mΩ max, Automotive MOSFET, DirectFET L8, Gen 10.7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIRF7669L2TR
AUIRF7669L2TR
ea.

Product details

  • Budgetary Price €/1k
    4.27
  • Country of Assembly (Last BE site, current, subject to change)
    Mexico
  • Country of Diffusion (Last FE site, current, subject to change)
    Malaysia
  • ID (@25°C) max
    114 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    MG-WDSON-11
  • Polarity
    N
  • Ptot max
    100 W
  • Ptot (@ TA=25°C) max
    3.3 W
  • Qgd
    34 nC
  • QG (typ @10V) max
    120 nC
  • QG (typ @10V)
    81 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    4.4 mΩ
  • RthJA max
    45 K/W
  • Technology
    Gen 10.7
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    3 V to 5 V
  • VGS(th)
    4 V
  • VGS max
    20 V
OPN
AUIRF7669L2TR
Product Status active
Infineon Package
Package Name DIRECTFET
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DIRECTFET
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Advanced Process Technology
  • Optimized for Automotive Applications
  • Small Footprint and Low Profile
  • High Power Density
  • Low Parasitic Parameters
  • Dual Sided Cooling
  • 175°C Operating Temperature
  • Repetitive Avalanche Capability
  • Lead free, RoHS and Halogen free
  • Automotive Qualified
  • PPAP Capable Device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }