IPP65R110CFDA
Active
RoHS Compliant

IPP65R110CFDA

650V, N-Ch, 110 mΩ max, Automotive MOSFET, TO-220, CoolMOS™ CFDA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP65R110CFDA
IPP65R110CFDA

Product details

  • Budgetary Price €/1k
    2.59
  • ID (@25°C) max
    31.2 A
  • IDpuls max
    99.6 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO220
  • Polarity
    N
  • Ptot max
    277.8 W
  • QG (typ @10V) max
    118 nC
  • QG
    118 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    110 mΩ
  • RDS (on) (@ Tj = 25°C)
    99 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.45 K/W
  • Rth
    0.45 K/W
  • Technology
    CoolMOS™ CFDA
  • Topology
    Full Bridge
  • VDS max
    650 V
  • VGS(th) max
    4.5 V
  • VGS(th) min
    3.5 V
OPN
IPP65R110CFDAAKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
650V CoolMOS™ CFDA Superjunction (SJ) MOSFET is Infineon's second generation of market leading automotive qualified high voltage CoolMOS™ power MOSFETs. In addition to the well-known attributes of high quality and reliability required by the automotive industry, the 650V CoolMOS™ CFDA series provides also an integrated fast body diode.

Features

  • CoolMOS™ 3 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }