IPB65R660CFDA
Active
RoHS Compliant

IPB65R660CFDA

650V, N-Ch, 660 mΩ max, Automotive MOSFET, D2PAK, CoolMOS™ CFDA
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB65R660CFDA
IPB65R660CFDA
ea.

Product details

  • Budgetary Price €/1k
    0.67
  • ID (@25°C) max
    6 A
  • IDpuls max
    17 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    62.5 W
  • QG (typ @10V) max
    20 nC
  • QG
    20 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    660 mΩ
  • RDS (on) (@ Tj = 25°C)
    594 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2 K/W
  • Rth
    2 K/W
  • Technology
    CoolMOS™ CFDA
  • Topology
    Full Bridge
  • VDS max
    650 V
  • VGS(th) max
    4.5 V
  • VGS(th) min
    3.5 V
OPN
IPB65R660CFDAATMA1
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
650V CoolMOS™ CFDA Superjunction (SJ) MOSFET is Infineon's second generation of market leading automotive qualified high voltage CoolMOS™ power MOSFETs. In addition to the well-known attributes of high quality and reliability required by the automotive industry, the 650V CoolMOS™ CFDA series provides also an integrated fast body diode.

Features

  • CoolMOS™ 3 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }