IFF450B12ME4S8P_B11
Active and preferred
RoHS Compliant

IFF450B12ME4S8P_B11

1200 V, 450 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IFF450B12ME4S8P_B11
IFF450B12ME4S8P_B11

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    62 mm
  • Features
    PressFIT, TIM
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.95 V
  • Voltage Class max
    1200 V
OPN
IFF450B12ME4S8PB11BPSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoDUAL™ 3 1200V half-bridge IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled 4 Diode, NTC, integrated shunts, PressFIT contact technology, and pre-applied Thermal Interface Material .

Features

  • Low VCEsat
  • Tvj op = 150°C
  • Standard housing
  • Integrated shunts resistors
  • PressFIT control pins
  • Screw power terminals
  • Pre-applied thermal interface mat.
  • Optimized IGBT turn-on
  • Optimized diode recovery losses
  • Molded terminals

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }