IFF300B12N2E4P_B11
Active and preferred
RoHS Compliant

IFF300B12N2E4P_B11

1200 V, 300 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IFF300B12N2E4P_B11
IFF300B12N2E4P_B11

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    62 mm
  • Dimensions (length)
    122 mm
  • Features
    TIM, PressFIT, Current sense shunts
  • Housing
    EconoPACK™ 2
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
IFF300B12N2E4PB11BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoPACK™ 2 1200 V, 300 A half-bridge IGBT Module with TRENCHSTOP™IGBT4, current sense shunts, Emitter controlled Diode, NTC, PressFIT and pre-applied Thermal Interface Material .

Features

  • Excellent power cycling capability
  • High thermal cycling capability
  • Well-proven EconoPACK™ 2 housing
  • Dual config. with shunts and NTC
  • Allows accurate current sensing
  • Up to 300 A nominal current
  • 150 °C operation junction temp.
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }