FZ600R65KE3
Active

FZ600R65KE3

6500 V, 600 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ600R65KE3
FZ600R65KE3

Product details

  • Configuration
    Single switch
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    190 mm
  • Features
    10.4 kV isolation
  • Housing
    IHV
  • IC(nom) / IF(nom)
    600 A
  • IC max
    600 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    3 V
  • VCES / VRRM
    6500 V
  • VF (Tvj=25°C typ)
    3 V
  • Voltage Class max
    6500 V
OPN
FZ600R65KE3NOSA1
Product Status active
Infineon Package A-IHV190
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package A-IHV190
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IHV 6500 V , 600 A 190 mm single switch IGBT Module with IGBT3 and emitter controlled diode.

Features

  • High DC stability
  • Low VCEsat
  • Extended storage temperature
  • * down to T(stg) = -55°C
  • Package with CTI > 600
  • Package insulation 10.4 kV AC 1min
  • High creepage & clearance distances
  • Increased TC capability
  • Fire & smoke EN45545 R22, R23 : HL3

Benefits

  • Standardized housing: 190x140x48 mm
  • decades of field experience
  • Long service life
  • Tough against overloads & faults
  • Low FIT Rate
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }