FZ2400R17HE4P_B9
Active
RoHS Compliant
Lead-free

FZ2400R17HE4P_B9

1700 V, 2400 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ2400R17HE4P_B9
FZ2400R17HE4P_B9

Product details

  • Configuration
    Single switch
  • Dimensions (length)
    190 mm
  • Dimensions (width)
    140 mm
  • Features
    TIM
  • Housing
    IHM B
  • IC(nom) / IF(nom)
    2400 A
  • IC max
    2400 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.95 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FZ2400R17HE4PB9HPSA1
Product Status active
Infineon Package AG-IHMB190
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-IHMB190
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IHM B 1700 V, 2400 A 190 mm single switch IGBT Module with Trench/Fieldstop IGBT 4 - The best solution for your industry applications. With pre-applied Thermal Interface Material .

Features

  • Extended operation temp. Tvj op
  • Low switching losses
  • Low VCEsat
  • Tvj op = 150°C
  • 4 kV AC 1min insulation
  • Package with CTI > 400
  • High creepage & clearance distances
  • Copper base plate
  • UL recognised
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }