FS75R07N2E4_B11

FS75R07N2E4_B11

650 V, 75 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS75R07N2E4_B11
FS75R07N2E4_B11

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    107.5 mm
  • Dimensions (width)
    45 mm
  • Features
    PressFIT
  • Housing
    EconoPACK™ 2
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    650 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
EconoPACK™ 2 650 V, 75 A sixpack IGBT module with low sat and fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available as variation with Soldering connection technology: FS75R07N2E4 .

Features

  • Incr. blocking volt. capab. < 650 V
  • High short circuit capability
  • Self limiting short circuit current
  • Tvj op = 150°C
  • Integrated NTC temperature sensor
  • Copper base plate
  • Standard housing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }