FS35R12W1T7
Active and preferred
RoHS Compliant

FS35R12W1T7

1200 V, 35 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS35R12W1T7
FS35R12W1T7

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    35 A
  • IC max
    35 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.6 V
  • VF (Tvj=25°C typ)
    1.72 V
  • Voltage Class max
    1200 V
OPN
FS35R12W1T7BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 1B 1200 V, 35 A sixpack IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled 7 diode and NTC. Also available with PressFIT contact technology .

Features

  • Low VCEsat
  • TRENCHSTOP™ IGBT7
  • Overload operation up to 175°C
  • 2.5 kV AC 1min insulation
  • Al2O3 substrate
  • High power density
  • Compact design
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }