FS25R12W1T4_B11
Active and preferred
RoHS Compliant

FS25R12W1T4_B11

1200 V, 25 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS25R12W1T4_B11
FS25R12W1T4_B11
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.75 V
  • Voltage Class max
    1200 V
OPN
FS25R12W1T4B11BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™1B 1200 V, 25 A sixpack IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available as variation with Soldering connection technology: FS25R12W1T4 . This module can be replaced easily with FS25R12W1T7_B11 for more power with TRENCHSTOP™ IGBT7

Features

  • Low switching losses
  • Trench IGBT4
  • VCEsatwith positive temp. coeffi.
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • PressFIT contact technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }