FS100R12W2T7
Active and preferred
RoHS Compliant

FS100R12W2T7

1200 V, 100 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS100R12W2T7
FS100R12W2T7
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    100 A
  • IC max
    100 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.5 V
  • VF (Tvj=25°C typ)
    1.72 V
  • Voltage Class max
    1200 V
OPN
FS100R12W2T7BOMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 2B 1200 V, 100 A sixpack IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled 7 diode and NTC. Also available with PressFIT contact technology .

Features

  • Low VCEsat
  • TRENCHSTOP™ IGBT7
  • Overload operation up to 175°C
  • 2.5 kV AC 1min insulation
  • Al2O3 substrate
  • High power density
  • Compact design

Diagrams

easy2_FS
easy2_FS
easy2_FS easy2_FS easy2_FS
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }