FP75R12KT4_B15
Active and preferred
RoHS Compliant

FP75R12KT4_B15

1200 V, 75 A PIM three phase input rectifier IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP75R12KT4_B15
FP75R12KT4_B15
ea.

Product details

  • Configuration
    PIM
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Housing
    EconoPIM™ 3
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
FP75R12KT4B15BOSA1
Product Status active and preferred
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPIM™ 3 1200 V, 75 A three phase PIM IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC (alternative mechnically compatible to an IGBT3 module). The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings. They are available in Econo 2 and Econo 3 housing and also available with Solder- or PressFIT pins.

Features

  • Low stray inductance module design
  • High reliability and power density
  • Copper base plate for optimized heat spread
  • Solderable pins
  • Low switching losses
  • High switching frequency
  • RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }