Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
FP40R12KT3G
END OF LIFE
discontinued
RoHS Compliant

FP40R12KT3G

END OF LIFE
1200 V, 40 A PIM three phase input rectifier IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP40R12KT3G
FP40R12KT3G

Product details

  • Configuration
    PIM
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Housing
    EconoPIM™ 3
  • IC(nom) / IF(nom)
    40 A
  • IC max
    40 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - T3
  • VCE(sat) (Tvj=25°C typ)
    1.8 V
  • VF (Tvj=25°C typ)
    1.75 V
  • Voltage Class max
    1200 V
OPN
FP40R12KT3GBOSA1
Product Status discontinued
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoPIM™ 3 1200 V, 40 A three phase PIM IGBT module with fast TRENCHSTOP™ IGBT3 and NTC. Also available as soft switching, low loss device: FP40R12KE3G

Features

  • Low stray inductance module design
  • High reliability and power density
  • Copper base plate for optimized heat spread
  • Solderable pins
  • Low switching losses
  • High switching frequency
  • RoHS compliant

Applications

Documents

Design resources

Developer community