FP25R12W2T7_B11
Active and preferred
RoHS Compliant

FP25R12W2T7_B11

1200 V, 25 A PIM IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP25R12W2T7_B11
FP25R12W2T7_B11

Product details

  • Configuration
    PIM
  • Dimensions (width)
    48 mm
  • Dimensions (length)
    56.7 mm
  • Features
    PressFIT
  • Housing
    EasyPIM™ 2B
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.6 V
  • VF (Tvj=25°C typ)
    1.83 V
  • Voltage Class max
    1200 V
OPN
FP25R12W2T7B11BPSA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 2B 1200 V, 25 A PIM IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled 7 diode, NTC and PressFIT contact technology .

Features

  • Low VCEsat
  • TRENCHSTOP™ IGBT7
  • Overload operation up to 175°C
  • 2.5 kV AC 1min insulation
  • Al2O3 substrate
  • High power density
  • Compact design
  • PressFIT contact technology
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }