Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
FF800R17KP4_B2
END OF LIFE
discontinued

FF800R17KP4_B2

END OF LIFE
1700 V, 800 A dual IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Configuration
    Dual
  • Dimensions (length)
    130 mm
  • Dimensions (width)
    140 mm
  • Features
    Enlarged Diode
  • Housing
    IHM
  • IC(nom) / IF(nom)
    800 A
  • IC max
    800 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT4 - P4
  • VCE(sat) (Tvj=25°C typ)
    1.9 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    1700 V
OPN
FF800R17KP4B2NOSA2
Product Status discontinued
Infineon Package A-IHM130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package A-IHM130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IHM-A 1700 V , 800 A 130 mm dual IGBT Module with IGBT4, enlarged diode and AlSiC base-plate.

Features

  • Low VCEsat
  • Enlarged diode for regen. operation
  • 4 kV AC 1min insulation
  • AlSiC base plate
  • Increas. thermal cycling capability
  • UL recognised
  • High power & thermal cycling capab.
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }