FF650R17IE4V
not for new design
RoHS Compliant

FF650R17IE4V

1700 V, 650 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF650R17IE4V
FF650R17IE4V

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    89 mm
  • Dimensions (length)
    172 mm
  • Housing
    PrimePACK™ 2
  • IC(nom) / IF(nom)
    650 A
  • IC max
    650 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.85 V
  • Voltage Class max
    1700 V
OPN
FF650R17IE4VBOSA1
Product Status not for new design
Infineon Package AG-PRIME2
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package AG-PRIME2
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 2 1700 V, 650 A half-bridge IGBT module especially developed for CAV applications. Including TRENCHSTOP™ IGBT4, NTC and fast switching chip.

Features

  • Vibration robustness up to 15g
  • Extended operation temp. Tvj op
  • High DC stability
  • High current density
  • Low switching losses
  • Tvj op = 150°C
  • Low VCEsat
  • Package with CTI > 400
  • High creepage & clearance distances
  • High cycling capabilities
  • Copper base plate
  • UL recognized

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }