FF650R17IE4DP_B2
Active and preferred
RoHS Compliant

FF650R17IE4DP_B2

1700 V, 650 A dual IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF650R17IE4DP_B2
FF650R17IE4DP_B2
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    172 mm
  • Dimensions (width)
    89 mm
  • Features
    TIM
  • Housing
    PrimePACK™ 2
  • IC(nom) / IF(nom)
    650 A
  • IC max
    650 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1700 V
OPN
FF650R17IE4DPB2BOSA1
Product Status active and preferred
Infineon Package AG-PRIME2
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-PRIME2
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
PrimePACK™ 2 1700 V, 650 A half-bridge dual IGBT module especially developed for Traction applications. Including TRENCHSTOP™ IGBT4, NTC, fast switching chip and Thermal Interface Material .

Features

  • Extended operation temp. Tvj op
  • High DC stability
  • High current density
  • Low switching losses
  • Tvj op= 150°C
  • Enlarged diode for regen. operation
  • Low VCEsat
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power & thermal cycling capab.
  • Copper base plate
  • UL recognized
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }