FF450R33T3E3_B5
Active and preferred
RoHS Compliant

FF450R33T3E3_B5

3300 V, 450 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF450R33T3E3_B5
FF450R33T3E3_B5

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    99.8 mm
  • Dimensions (length)
    140 mm
  • Features
    Phase leg, 10.4 kV isolation
  • Housing
    XHP™ 3
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    2.55 V
  • VCES / VRRM
    3300 V
  • VF (Tvj=25°C typ)
    3.1 V
  • Voltage Class max
    3300 V
OPN
FF450R33T3E3B5BPSA1
Product Status active and preferred
Infineon Package AG-XHP3K33
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-XHP3K33
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
XHP™ 3 3300 V, 450 A half-bridge IGBT module with TRENCHSTOP™ IGBT3, emitter controlled diode and with enhanced isolation of 10.4 kV.

Features

  • High DC stability
  • Low VCEsat
  • Extended storage temperature
  • * down to T(stg) = -55°C
  • Package with CTI > 600
  • Package insulation 10.4 kV AC 1min
  • Tvj op=150°C
  • AlSiC base plate
  • Increased TC capability
  • Fire & smoke EN45545 R22, R23 : HL3
  • Modular concept
  • Halfbridge configuration

Benefits

  • Standardized housing: 100x140x40 mm
  • decades of field experience
  • Long service life
  • Enables clean electrical design
  • Enables clean mechanical design
  • Easy set-up of 3level NPC1 topology
  • Easy set-up of parallelling
  • Scalability in smaller steps
  • One type for various power levels
  • Smoother supply chain handling
  • Enables downsizing on system level
  • less EMI issues
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }