FF450R12ME4P
Active
RoHS Compliant

FF450R12ME4P

1200 V, 450 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF450R12ME4P
FF450R12ME4P
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    62 mm
  • Dimensions (length)
    152 mm
  • Features
    TIM
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FF450R12ME4PBOSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoDUAL™ 3 1200 V, 450 A half-bridge IGBT Module with TRENCHSTOP™ IGBT4, Emitter Controlled HE Diode, NTC and pre-applied Thermal Interface Material .

Features

  • Low VCEsat
  • Tvj op = 150°C
  • Standard housing
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }