FF400R06KE3
Active
RoHS Compliant
Lead-free

FF400R06KE3

600 V, 400 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF400R06KE3
FF400R06KE3
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    600 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    600 V
OPN
FF400R06KE3HOSA1
Product Status active
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 600 V, 400 A half-bridge IGBT module with TRENCHSTOP™ IGBT3 and Emitter Controlled3 Diode.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Operating temperature up to 150 °C
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant

Applications

Documents

Design resources

Developer community