FF300R12KT3
not for new design
RoHS Compliant
Lead-free

FF300R12KT3

1200 V, 300 A dual IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF300R12KT3
FF300R12KT3

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - T3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FF300R12KT3HOSA1
Product Status not for new design
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 300 A dual IGBT module with fast TRENCHSTOP™ IGBT3 and Emitter Controlled high efficiency diode is the right choice for your design. Also available as variation with Common Emitter: FF300R12KT3_E

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Tvj op up to 125 °C (max 150 °C)
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }