FF200R12KE4P
Active and preferred
RoHS Compliant
Lead-free

FF200R12KE4P

1200 V, 200 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF200R12KE4P
FF200R12KE4P
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    TIM
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FF200R12KE4PHOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 1200 V, 200 A half-bridge IGBT module with trench/fieldstop IGBT4, optimized Emitter Controlled Diode and pre-applied Thermal Interface Material.

Features

  • Operating temperature up to 150 °C
  • UL/CSA Certif. with UL1557 E83336
  • Optimized switching softness
  • Reduced switching losses
  • High current capability
  • RoHS compliant

Diagrams

Circuit_diagram_62mm_Half_Bridge
Circuit_diagram_62mm_Half_Bridge
Circuit_diagram_62mm_Half_Bridge Circuit_diagram_62mm_Half_Bridge Circuit_diagram_62mm_Half_Bridge
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }