FD250R65KE3-K
Active and preferred

FD250R65KE3-K

6500 V, 250 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FD250R65KE3-K
FD250R65KE3-K

Product details

  • Configuration
    Chopper
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    130 mm
  • Features
    10.4 kV isolation
  • Housing
    IHV
  • IC(nom) / IF(nom)
    250 A
  • IC max
    250 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    3 V
  • VCES / VRRM
    6500 V
  • VF (Tvj=25°C typ)
    3 V
  • Voltage Class max
    6500 V
OPN
FD250R65KE3KNOSA1
Product Status active and preferred
Infineon Package A-IHV130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package A-IHV130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
6500 V IHV 250 A 130 mm chopper IGBT Module with IGBT3 - The best solution for your traction and industry applications

Features

  • High DC stability
  • Low VCEsat
  • Extended storage temperature
  • * down to T(stg) = -55°C
  • Package with CTI > 600
  • Package insulation 10.4 kV AC 1min
  • High creepage & clearance distances
  • Increased TC capability
  • Fire & smoke EN45545 R22, R23 : HL3
  • Chopper Topology
  • Chopper Topology

Benefits

  • Standardized housing: 130x140x48 mm
  • decades of field experience
  • Long service life
  • Tough against overloads & faults
  • Low FIT Rate

Diagrams

Circuit_diagram_IHV_130mm_chopper
Circuit_diagram_IHV_130mm_chopper
Circuit_diagram_IHV_130mm_chopper Circuit_diagram_IHV_130mm_chopper Circuit_diagram_IHV_130mm_chopper
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }