Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
FD1200R17KE3-K
END OF LIFE
discontinued

FD1200R17KE3-K

END OF LIFE
1700 V, 1200 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Configuration
    Chopper
  • Dimensions (length)
    130 mm
  • Dimensions (width)
    140 mm
  • Housing
    IHM
  • IC(nom) / IF(nom)
    1200 A
  • IC max
    1200 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FD1200R17KE3KNOSA1
Product Status discontinued
Infineon Package A-IHM130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package A-IHM130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
1700V IHM 130mm chopper IGBT Module with IGBT3 - The best solution for your industry applications.

Features

  • High reliability
  • Robust module construction
  • UL recognised

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }