F4-200R17N3E4
Active and preferred
RoHS Compliant

F4-200R17N3E4

1700 V, 200 A fourpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-200R17N3E4
F4-200R17N3E4
ea.

Product details

  • Configuration
    Fourpack
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.95 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
F4200R17N3E4BPSA1
Product Status active and preferred
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 3 1700 V, 200 A fourpack IGBT module with Trench/Feldstopp IGBT4, Emitter Controlled diode and NTC.

Features

  • Low VCEsatwith posi temp. coeffi.
  • Established Econo module concept
  • Isolated base plate
  • Solder contact technology
  • RoHS-compliant modules
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }