DF300R12KE3
Active and preferred
RoHS Compliant
Lead-free

DF300R12KE3

1200 V, 300 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF300R12KE3
DF300R12KE3

Product details

  • Configuration
    Chopper
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
DF300R12KE3HOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 300 A chopper IGBT modules are the right choice for your design.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Tvj op up to 125 °C (max 150 °C)
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant

Applications

Documents

Design resources

Developer community